BRAKE IGBT 900A+BGAD-12C; IGBT MODULE
Product Id
3AXD50000013026
BRAKE IGBT 900A+BGAD-12C; IGBT MODULE
More about BRAKE IGBT 900A+BGAD-12C; IGBT MODULE
MRP (Indian Rupees) | 235732.02200000003 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS880-04 |
Compatible Frame Sizes | ACS880-04 |
Kit Contents | IGBT + BGAD 12C - 900 A;1200 V;PRIMEPACK THERMAL COMPOUND |
Package Gross Weight | 1.15 kg |
Product Range | Drive Spares |
Invoice Description | BRAKE IGBT 900A+BGAD-12C; IGBT MODULE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8504 90 90 |
Country of origin | Germany (DE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹170,100.82
Free delivery
Free Shipping
|
|
||
|
₹186,449.53
Free delivery
|
|
||
|
₹195,409.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹170,100.82
Free delivery
Free Shipping
|
|
||
|
₹186,449.53
Free delivery
|
|
||
|
₹195,409.00
Free delivery
|
|
Write Your Own Review