Drives
MAIN CIRCUIT INTERFACE BOARD / ZINT-571 NON-RATED CCU-12 SPARE
₹83,300.00
Free shipping
+ ₹300.00 shipping
(Inclusive of 18.00% GST)
Product Id
3AXD50000030357
MAIN CIRCUIT INTERFACE BOARD / ZINT-571 NON-RATED CCU-12 SPARE
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MAIN CIRCUIT INTERFACE BOARD / ZINT-571 NON-RATED CCU-12 SPARE
MRP (Indian Rupees) | 109473 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS580-01 |
Compatible Frame Sizes | ACS580-01-4 FOR R6/R7 |
Package Gross Weight | 0.4Â kg |
Product Range | Drive Spares |
Invoice Description | MAIN CIRCUIT INTERFACE BOARD / ZINT-571 NON-RATED CCU-12 SPARE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹83,300.00
+ ₹300.00 shipping
Free shipping
|
|
||
|
₹93,540.00 ₹101,670.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹83,300.00
+ ₹300.00 shipping
Free shipping
|
|
||
|
₹93,540.00 ₹101,670.00
Free delivery
|
|
Write Your Own Review