Drives
MAIN CIRCUIT INTERFACE BOARD / ZINT-592 NON-RATED CCU-24 SPARE
Product Id
3AXD50000037910
MAIN CIRCUIT INTERFACE BOARD / ZINT-592 NON-RATED CCU-24 SPARE
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MAIN CIRCUIT INTERFACE BOARD / ZINT-592 NON-RATED CCU-24 SPARE
MRP (Indian Rupees) | 127166 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS580-01 |
Compatible Frame Sizes | ACS580-01-4 FOR R8/R9 |
Kit Contents | Control Board |
Package Gross Weight | 0.4Â kg |
Product Range | Drive Spares |
Invoice Description | MAIN CIRCUIT INTERFACE BOARD / ZINT-592 NON-RATED CCU-24 SPARE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | United States (US) China (CN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹92,794.52
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹92,794.52
Free delivery
|
|
Write Your Own Review