IGBT 1400A+BGAD-13C KIT; IGBT MODULE
Product Id
3AXD50000038790
IGBT 1400A+BGAD-13C KIT; IGBT MODULE
More about IGBT 1400A+BGAD-13C KIT; IGBT MODULE
MRP (Indian Rupees) | 480045.78279999999 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS880-04 |
Compatible Frame Sizes | ACS880-04 |
Kit Contents | IGBT module +Thermal interface material +Gate control board BGAD-13C |
Package Gross Weight | 1.5 kg |
Product Range | Drive Spares |
Invoice Description | IGBT 1400A+BGAD-13C KIT; IGBT MODULE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8504 90 90 |
Country of origin | Germany (DE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹378,770.09
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹378,770.09
Free delivery
|
|
Write Your Own Review