Drives
LONG-LIFE FAN, CENTRIFUGAL / D3G146-AB06-10
Product Id
3AXD50000042302
LONG-LIFE FAN, CENTRIFUGAL / D3G146-AB06-10
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about LONG-LIFE FAN, CENTRIFUGAL / D3G146-AB06-10
MRP (Indian Rupees) | 172510 |
---|---|
Spare Type | Fan/ Fan assembly kit |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800 MD DSU |
Package Gross Weight | 4.2 kg |
Product Range | Drive Spares |
Invoice Description | LONG-LIFE FAN, CENTRIFUGAL / D3G146-AB06-10 |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 84145990 |
Country of origin | United States (US) Germany (DE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹102,192.00
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹102,192.00
+ ₹300.00 shipping
|
|
Write Your Own Review