CONTROL BOARD RDCU-12C + Crane Software
Product Id
3AXD50000155385
RDCU-12C; CONTROL UNIT+ACXR S/w
More about CONTROL BOARD RDCU-12C + Crane Software
MRP (Indian Rupees) | 558071.89040000003 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800 |
Compatible Frame Sizes | ACS800-01/04 |
Kit Contents | CONTROL UNIT AND SOFTWARE |
Package Gross Weight | 0.6 kg |
Product Range | Drive Spares |
Invoice Description | RDCU-12C; CONTROL UNIT+ACXR S/w |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8534 00 00 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹428,100.41
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹428,100.41
Free delivery
|
|
Write Your Own Review