Drives
IGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP
₹246,120.00 ₹267,520.00
(Inclusive of 18.00% GST)
Product Id
3AXD50000158799
IGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP
MRP (Indian Rupees) | 345663 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS880-104 |
Compatible Frame Sizes | ACS880-104 R8i |
Package Gross Weight | 1.706 kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹246,120.00 ₹267,520.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹246,120.00 ₹267,520.00
Free delivery
|
|
Write Your Own Review