Drives
PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-107-0170-3_0510-3+ ACS800-107-0210-5_0610-5+ ACS800-107-0210-7_0580-7)
Product Id
3AXD50000260379
PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-107-0170-3_0510-3+ ACS800-107-0210-5_0610-5+ ACS800-107-0210-7_0580-7) | KIT CONTENTS: LONG-LIFE FAN -CENTRIFUGAL, D2D160-CE02-11(1 No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-107-0170-3_0510-3+ ACS800-107-0210-5_0610-5+ ACS800-107-0210-7_0580-7)
MRP (Indian Rupees) | 160420 |
---|---|
Spare Type | Preventive Maintenance Kit |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 R8i |
Kit Contents | LONG-LIFE FAN -CENTRIFUGAL, D2D160-CE02-11(1 No.) |
Package Gross Weight | 11.1 kg |
Product Range | Drive Spares |
Invoice Description | PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-107-0170-3_0510-3+ ACS800-107-0210-5_0610-5+ ACS800-107-0210-7_0580-7) |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 84145935 |
Country of origin | Germany (DE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹114,462.08
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹114,462.08
Free delivery
|
|
Write Your Own Review