Drives
PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7)
Out of stock
(Inclusive of 18.00% GST)
Product Id
3AXD50000260706
PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7) | KIT CONTENTS: MC INTERFACE BOARD-AINT-14C (1No.) l El. DC CAPACITOR- B43586-S3468-Q3 (18No.'s) l FLAT CABLE ACS800-104-XXXX-3/5/7 (1No.) l DISCHARGING RESISTOR VHP-6 3X8K 3PCS SP KIT (1No.) l SPAREPART KIT- AFCB-01C & APOW-11C KIT (1No.) l R8i INSULATING SHEET PLASTIC KIT(1No.) l ASSEMBLY KIT CONTROL UNIT MECHANICAL PARTS(1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7)
MRP (Indian Rupees) | 627260 |
---|---|
Spare Type | Preventive Maintenance Kit |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 R8i |
Kit Contents | MC INTERFACE BOARD-AINT-14C (1No.) l El. DC CAPACITOR- B43586-S3468-Q3 (18No.'s) l FLAT CABLE ACS800-104-XXXX-3/5/7 (1No.) l DISCHARGING RESISTOR VHP-6 3X8K 3PCS SP KIT (1No.) l SPAREPART KIT- AFCB-01C & APOW-11C KIT (1No.) l R8i INSULATING SHEET PLASTIC |
Package Gross Weight | 19.48 Kg |
Product Range | Drive Spares |
Invoice Description | PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7) |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) |
Write Your Own Review