Drives
PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-207-0440-3_0520-5 (ALCL capacitor))
Product Id
3AXD50000260980
PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-207-0440-3_0520-5 (ALCL capacitor)) | KIT CONTENTS: LCL CAPACITOR, 123uF;500 VAC (1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-207-0440-3_0520-5 (ALCL capacitor))
MRP (Indian Rupees) | 281906 |
---|---|
Spare Type | Preventive Maintenance Kit |
Compatible Drive Family | ACS800-204 |
Compatible Frame Sizes | ACS800-204 ALCL |
Kit Contents | LCL CAPACITOR, 123uF;500 VAC (1No.) |
Package Gross Weight | 3 kg |
Product Range | Drive Spares |
Invoice Description | PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-207-0440-3_0520-5 (ALCL capacitor)) |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85322500 |
Country of origin | Ireland (IE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹191,184.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹191,184.00
Free delivery
|
|
Write Your Own Review