SDCS-PIN48-SD PULSE TRANSFORMER BOARD
Product Id
3BSE004939R1512
SDCS-PIN48-SD PULSE TRANSFORMER BOARD
More about SDCS-PIN48-SD PULSE TRANSFORMER BOARD
MRP (Indian Rupees) | 282939.7156 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | DCS800 |
Compatible Frame Sizes | DCS800-S01/S02 |
Kit Contents | PULSE TRANSFORMER BOARD |
Package Gross Weight | 0.328 kg |
Product Range | Drive Spares |
Invoice Description | SDCS-PIN48-SD PULSE TRANSFORMER BOARD |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8534 00 00 |
Country of origin | Thailand (TH) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹234,543.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹234,543.00
Free delivery
|
|
Write Your Own Review