ABB IE2, 0.37 kW, 0.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

ABB IE2, 0.37 kW, 0.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

₹5,796.00
+ ₹25.00 shipping
Sold and delivered by Kunj Impex

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 5796.00
Product Id
3GBA071310-BSCIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
Technical Specification
MRP (Indian Rupees) 14809
Motor Poles 2
Output Power kW/ HP 0.37 kW/ 0.5 HP
Efficiency Class IE2
Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 3000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 257 mm x 160 mm x 175 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Flange Mounting (B5)
Frame Size (mm) 71
Operating Frequency 50 Hertz (+/- 5%)
Package Width 155 mm
Package Length 290 mm
Package Height 210 mm
Invoice Description ABB IE2, 0.37 kW, 0.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE2 Motors
Package Gross Weight 11 kg
Total GST Percentage 18.00
HSN Number 85015110
Country of origin India
All Offers
Seller Qty Price Landing Price
₹5,796.00
+ ₹25.00 shipping
    ₹6,381.00
    + ₹826.00 shipping
      ₹6,662.63
      Free delivery
      FREE SHIPPING
        Download
        video link Click Here
        Product Catalog Click Here
        Installation Manual Click Here
        All Offers
        Seller Qty Price Landing Price
        ₹5,796.00
        + ₹25.00 shipping
          ₹6,381.00
          + ₹826.00 shipping
            ₹6,662.63
            Free delivery
            FREE SHIPPING
              Write Your Own Review
              You're reviewing:ABB IE2, 0.37 kW, 0.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
              We found other products you might like!
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123