ABB IE3, 0.55 kW, 0.75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

ABB IE3, 0.55 kW, 0.75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

₹6,991.00
+ ₹725.00 shipping
Sold and delivered by Lokesh Electricals Private Limited

(Inclusive of 18.00% GST)

- +
Product Id
3GBA071320-HSDIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
Technical Specification
MRP (Indian Rupees) 19352
Motor Poles 2
Output Power kW/ HP 0.55 kW/ 0.75 HP
Efficiency Class IE3
Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 3000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 257 mm x 160 mm x 175 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot cum Flange Mounting (B35)
Frame Size (mm) 71
Operating Frequency 50 Hertz (+/- 5%)
Package Width 155 mm
Package Length 290 mm
Package Height 210 mm
Invoice Description ABB IE3, 0.55 kW, 0.75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 12 kg
Total GST Percentage 18.00
HSN Number 85015110
Country of origin India
All Offers
Seller Qty Price Landing Price
₹6,991.00
+ ₹725.00 shipping
    Download
    video link Click Here
    Product Catalog Click Here
    Installation Manual Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹6,991.00
    + ₹725.00 shipping
      Write Your Own Review
      You're reviewing:ABB IE3, 0.55 kW, 0.75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123