ABB IE3, 3 Phase,0.55 kW, 0.75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

ABB IE3, 3 Phase,0.55 kW, 0.75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

₹9,689.97
FREE SHIPPING
Sold and delivered by Shaildeep Enterprises

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 9689.97
Product Id
3GBA082330-ASDIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
Technical Specification
MRP (Indian Rupees) 22184
Motor Poles 4
Output Power kW/ HP 0.55 kW/ 0.75 HP
Efficiency Class IE3
Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1500
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 309 mm x 161 mm x 192 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot Mounting (B3)
Frame Size (mm) 80
Operating Frequency 50 Hertz (+/- 5%)
Package Width 170 mm
Package Length 345 mm
Package Height 215 mm
Invoice Description ABB IE3, 3 Phase,0.55 kW, 0.75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 19 kg
Total GST Percentage 18.00
HSN Number 85015110
Country of origin India
All Offers
Seller Qty Price Landing Price
₹9,689.97
Free delivery
FREE SHIPPING
    ₹9,817.00
    + ₹725.00 shipping
      Download
      video link Click Here
      Product Catalog Click Here
      General Arrangement Drawing Click Here
      Installation Manual Click Here
      Technical Datasheet Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹9,689.97
      Free delivery
      FREE SHIPPING
        ₹9,817.00
        + ₹725.00 shipping
          Write Your Own Review
          You're reviewing:ABB IE3, 3 Phase,0.55 kW, 0.75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123