Low Voltage IEC Motors
ABB Motor IE2, 0.37 kW, 0.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Id
3GBA083310-HSCIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.
More about ABB Motor IE2, 0.37 kW, 0.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
MRP (Indian Rupees) | 28811 |
---|---|
Motor Poles | 6 |
Output Power kW/ HP | 0.37 kW/ 0.5 HP |
Efficiency Class | IE2 |
Product Type | General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor |
Synchronous speed (rpm) | 1000 |
Rated Voltage (Volts) | 415 Volts (+/- 10%) |
Dimensions (LXWXH)in mm | 309 mm x 200 mm x 192 mm |
Winding | Copper |
Body Material/ Housing/ Casing | Cast Iron |
Standards | CE, IEC60034-1, Ref:IS12615:2018 |
Insulation Class | F |
Mounting | Flange Mounting (B5) |
Frame Size (mm) | 80 |
Operating Frequency | 50 Hertz (+/- 5%) |
Package Width | 170 mm |
Package Length | 345 mm |
Package Height | 215 mm |
Invoice Description | ABB Motor IE2, 0.37 kW, 0.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor |
Product Range | IE2 Motors |
Package Gross Weight | 15 kg |
Total GST Percentage | 18.00 |
HSN Number | 85015110 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,590.00
Free delivery
Free Shipping
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
Installation Manual | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,590.00
Free delivery
Free Shipping
|
|
Write Your Own Review