ABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

ABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

₹8,202.00
+ ₹400.00 shipping
Sold and delivered by V R Traders

(Inclusive of 18.00% GST)

Product Id
3GBA091110-BSCIN
More Offers available from 4 sellers starting at INR. 8202.00

Please enter your PIN Code to check the best offers

Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
All Offers
Seller Qty Price
₹8,202.00
+ ₹400.00 shipping
₹8,451.00
Free delivery
₹8,563.00
+ ₹750.00 shipping
₹9,476.00
Free delivery
Technical Specification
MRP 24131
Motor Poles 2
Output Power kW/ HP 1.5 kW/ 2 HP
Efficiency Class IE2
Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 3000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 335 mm x 200 mm x 217 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Flange Mounting (B5)
Frame Size (mm) 90
Operating Frequency 50 Hertz (+/- 5%)
Package Width 200 mm
Package Length 380 mm
Package Height 240 mm
Invoice Description ABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE2 Motors
Package Gross Weight 23 kg
Total GST Percentage 18.00
Country of origin India
Download
video link Click Here
Product Catalog Click Here
All Offers
Seller Qty Price
₹8,202.00
+ ₹400.00 shipping
₹8,451.00
Free delivery
₹8,563.00
+ ₹750.00 shipping
₹9,476.00
Free delivery
Write Your Own Review
You're reviewing:ABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123