Low Voltage IEC Motors

ABB Motor IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

- +
More Offers available from 16 sellers starting at INR. 9978.00
Product Id
3GBA092110-ASCIN
Sold and delivered by Lokesh Electricals Private Limited
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ABB Motor IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

Technical Specification
MRP (Indian Rupees) 35600
Motor Poles 4
Output Power kW/ HP 1.1 kW/ 1.5 HP
Efficiency Class IE2
Product Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1500
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 335 mm x 195 mm x 217 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot Mounting (B3)
Frame Size (mm) 90
Operating Frequency 50 Hertz (+/- 5%)
Package Width 200 mm
Package Length 380 mm
Package Height 240 mm
Invoice Description ABB Motor IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE2 Motors
Package Gross Weight 24 kg
Total GST Percentage 18.00
HSN Number 85015210
Country of origin India
All Offers
Seller Qty Price Landing Price
Lokesh Electricals Private Limited
100% of 100
100% positive evaluations
₹9,978.00
Free delivery
    Sirus Electronet India Pvt. Ltd.
    90% of 100
    90% positive evaluations
    ₹11,047.16
    Free delivery
      Classic Engineering Motions Private Limited
      100% of 100
      100% positive evaluations
      ₹11,174.56
      Free delivery
        Magna Metals and Mill Stores
        ₹11,384.29
        Free delivery
          Srii Shakthi Engineering
          ₹11,700.00
          Free delivery
            Khandelwal Agencies
            96.2% of 100
            96.2% positive evaluations
            ₹12,043.00
            + ₹300.00 shipping
              Reliable Technosales
              90% of 100
              90% positive evaluations
              ₹12,180.00
              Free delivery
              Free Shipping
                Digital Marketing Systems Private Limited
                100% of 100
                100% positive evaluations
                ₹12,650.00
                + ₹500.00 shipping
                  Steel O Fab Engineers
                  ₹12,999.00
                  Free delivery
                  Free shipping
                    Chugh Brothers Private Limited
                    ₹13,090.00
                    Free delivery
                    Free Shipping
                      KG Sales Corporation
                      ₹13,150.00
                      Free delivery
                      Free Shipping
                        Electromech (India)
                        ₹13,280.00
                        + ₹750.00 shipping
                          Electrical Rotating Systems Private Limited
                          100% of 100
                          100% positive evaluations
                          ₹13,586.00
                          Free delivery
                            The New Indian Machinery Company
                            ₹13,890.00
                            + ₹600.00 shipping
                              Electricals and Electronics
                              100% of 100
                              100% positive evaluations
                              ₹14,050.00
                              Free delivery
                                ARG Distributors Private Limited
                                ₹14,876.00
                                + ₹200.00 shipping
                                  Download
                                  video link Click Here
                                  Product Catalog Click Here
                                  General Arrangement Drawing Click Here
                                  Installation Manual Click Here
                                  Technical Datasheet Click Here
                                  All Offers
                                  Seller Qty Price Landing Price
                                  Lokesh Electricals Private Limited
                                  100% of 100
                                  100% positive evaluations
                                  ₹9,978.00
                                  Free delivery
                                    Sirus Electronet India Pvt. Ltd.
                                    90% of 100
                                    90% positive evaluations
                                    ₹11,047.16
                                    Free delivery
                                      Classic Engineering Motions Private Limited
                                      100% of 100
                                      100% positive evaluations
                                      ₹11,174.56
                                      Free delivery
                                        Magna Metals and Mill Stores
                                        ₹11,384.29
                                        Free delivery
                                          Srii Shakthi Engineering
                                          ₹11,700.00
                                          Free delivery
                                            Khandelwal Agencies
                                            96.2% of 100
                                            96.2% positive evaluations
                                            ₹12,043.00
                                            + ₹300.00 shipping
                                              Reliable Technosales
                                              90% of 100
                                              90% positive evaluations
                                              ₹12,180.00
                                              Free delivery
                                              Free Shipping
                                                Digital Marketing Systems Private Limited
                                                100% of 100
                                                100% positive evaluations
                                                ₹12,650.00
                                                + ₹500.00 shipping
                                                  Steel O Fab Engineers
                                                  ₹12,999.00
                                                  Free delivery
                                                  Free shipping
                                                    Chugh Brothers Private Limited
                                                    ₹13,090.00
                                                    Free delivery
                                                    Free Shipping
                                                      KG Sales Corporation
                                                      ₹13,150.00
                                                      Free delivery
                                                      Free Shipping
                                                        Electromech (India)
                                                        ₹13,280.00
                                                        + ₹750.00 shipping
                                                          Electrical Rotating Systems Private Limited
                                                          100% of 100
                                                          100% positive evaluations
                                                          ₹13,586.00
                                                          Free delivery
                                                            The New Indian Machinery Company
                                                            ₹13,890.00
                                                            + ₹600.00 shipping
                                                              Electricals and Electronics
                                                              100% of 100
                                                              100% positive evaluations
                                                              ₹14,050.00
                                                              Free delivery
                                                                ARG Distributors Private Limited
                                                                ₹14,876.00
                                                                + ₹200.00 shipping
                                                                  Write Your Own Review
                                                                  You're reviewing:ABB Motor IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
                                                                  © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.