ABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

ABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

₹8,116.00
+ ₹750.00 shipping
Sold and delivered by Classic Engineering Motions Private Limited

(Inclusive of 18.00% GST)

- +
More Offers available from 6 sellers starting at INR. 8116.00
Product Id
3GBA093110-BSCIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
Technical Specification
MRP (Indian Rupees) 24780
Motor Poles 6
Output Power kW/ HP 0.75 kW/ 1 HP
Efficiency Class IE2
Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 335 mm x 200 mm x 217 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Flange Mounting (B5)
Frame Size (mm) 90
Operating Frequency 50 Hertz (+/- 5%)
Package Width 200 mm
Package Length 380 mm
Package Height 240 mm
Invoice Description ABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE2 Motors
Package Gross Weight 24 kg
Total GST Percentage 18.00
HSN Number 85015110
Country of origin India
All Offers
Seller Qty Price Landing Price
₹8,116.00
+ ₹750.00 shipping
    ₹9,440.00
    + ₹600.00 shipping
      ₹9,699.00
      + ₹30.00 shipping
        ₹10,900.00
        + ₹826.00 shipping
          ₹13,050.00
          + ₹100.00 shipping
            ₹14,220.00
            Free delivery
            Free Shipping
              Download
              video link Click Here
              Product Catalog Click Here
              Installation Manual Click Here
              All Offers
              Seller Qty Price Landing Price
              ₹8,116.00
              + ₹750.00 shipping
                ₹9,440.00
                + ₹600.00 shipping
                  ₹9,699.00
                  + ₹30.00 shipping
                    ₹10,900.00
                    + ₹826.00 shipping
                      ₹13,050.00
                      + ₹100.00 shipping
                        ₹14,220.00
                        Free delivery
                        Free Shipping
                          Write Your Own Review
                          You're reviewing:ABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
                          We found other products you might like!
                          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123