Low Voltage IEC Motors

ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

- +
More Offers available from 2 sellers starting at INR. 81774.00
Product Id
3GBA161430-ADDIN
Sold and delivered by Sirus Electronet India Pvt. Ltd.
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

Technical Specification
MRP (Indian Rupees) Not for retail sale
Motor Poles 2
Output Power kW/ HP 18.5 kW/ 25 HP
Efficiency Class IE3
Product Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 3000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 696 mm x 338 mm x 414 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot Mounting (B3)
Frame Size (mm) 160
Operating Frequency 50 Hertz (+/- 5%)
Package Width 380 mm
Package Length 830 mm
Package Height 450 mm
Invoice Description ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 159 kg
Total GST Percentage 18.00
HSN Number 85015210
Country of origin India
All Offers
Seller Qty Price Landing Price
Sirus Electronet India Pvt. Ltd.
93.4% of 100
93.4% positive evaluations
₹81,774.00
Free delivery
    Srii Shakthi Engineering
    ₹83,800.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      General Arrangement Drawing Click Here
      Installation Manual Click Here
      Technical Datasheet Click Here
      All Offers
      Seller Qty Price Landing Price
      Sirus Electronet India Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹81,774.00
      Free delivery
        Srii Shakthi Engineering
        ₹83,800.00
        Free delivery
          Write Your Own Review
          You're reviewing:ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
          © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.