Low Voltage IEC Motors

ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

- +
Product Id
3GBA163420-BDDIN
Sold and delivered by Sirus Electronet India Pvt. Ltd.
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor

Technical Specification
MRP (Indian Rupees) Not for retail sale
Motor Poles 6
Output Power kW/ HP 11 kW/ 15 HP
Efficiency Class IE3
Product Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 639 mm x 350 mm x 414 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Flange Mounting (B5)
Frame Size (mm) 160
Operating Frequency 50 Hertz (+/- 5%)
Package Width 380 mm
Package Length 830 mm
Package Height 450 mm
Invoice Description ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 175 kg
Total GST Percentage 18.00
HSN Number 85015210
Country of origin India
All Offers
Seller Qty Price Landing Price
Sirus Electronet India Pvt. Ltd.
93.4% of 100
93.4% positive evaluations
₹73,759.71
Free delivery
    Download
    video link Click Here
    Product Catalog Click Here
    Installation Manual Click Here
    All Offers
    Seller Qty Price Landing Price
    Sirus Electronet India Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹73,759.71
    Free delivery
      Write Your Own Review
      You're reviewing:ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.