Low Voltage IEC Motors

ABB Motor IE3, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

- +
More Offers available from 4 sellers starting at INR. 76071.00
Product Id
3GBA183410-ADDIN
Sold and delivered by Electrical Rotating Systems Private Limited
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ABB Motor IE3, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

Technical Specification
MRP (Indian Rupees) Not for retail sale
Motor Poles 6
Output Power kW/ HP 15 kW/ 20 HP
Efficiency Class IE3
Product Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 728 mm x 380 mm x 454 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot Mounting (B3)
Frame Size (mm) 180
Operating Frequency 50 Hertz (+/- 5%)
Package Width 520 mm
Package Length 855 mm
Package Height 630 mm
Invoice Description ABB Motor IE3, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 230 kg
Total GST Percentage 18.00
HSN Number 85015210
Country of origin India
All Offers
Seller Qty Price Landing Price
Electrical Rotating Systems Private Limited
100% of 100
100% positive evaluations
₹76,071.00
Free delivery
    Classic Engineering Motions Private Limited
    100% of 100
    100% positive evaluations
    ₹92,137.88
    Free delivery
      Srii Shakthi Engineering
      ₹92,800.00
      Free delivery
        Electrical Rotating Systems Private Limited
        100% of 100
        100% positive evaluations
        ₹112,000.00 ₹255,800.00
        Free delivery
          Download
          video link Click Here
          Product Catalog Click Here
          General Arrangement Drawing Click Here
          Installation Manual Click Here
          Technical Datasheet Click Here
          All Offers
          Seller Qty Price Landing Price
          Electrical Rotating Systems Private Limited
          100% of 100
          100% positive evaluations
          ₹76,071.00
          Free delivery
            Classic Engineering Motions Private Limited
            100% of 100
            100% positive evaluations
            ₹92,137.88
            Free delivery
              Srii Shakthi Engineering
              ₹92,800.00
              Free delivery
                Electrical Rotating Systems Private Limited
                100% of 100
                100% positive evaluations
                ₹112,000.00 ₹255,800.00
                Free delivery
                  Write Your Own Review
                  You're reviewing:ABB Motor IE3, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
                  © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.