Low Voltage IEC Motors

ABB Motor IE3, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

- +
More Offers available from 3 sellers starting at INR. 126271.80
Product Id
3GBA203420-ADDIN
Sold and delivered by Sirus Electronet India Pvt. Ltd.
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ABB Motor IE3, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor

Technical Specification
MRP (Indian Rupees) Not for retail sale
Motor Poles 6
Output Power kW/ HP 22 kW/ 30 HP
Efficiency Class IE3
Product Type General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor
Synchronous speed (rpm) 1000
Rated Voltage (Volts) 415 Volts (+/- 10%)
Dimensions (LXWXH)in mm 809 mm x 412 mm x 515 mm
Winding Copper
Body Material/ Housing/ Casing Cast Iron
Standards CE, IEC60034-1, Ref:IS12615:2018
Insulation Class F
Mounting Foot Mounting (B3)
Frame Size (mm) 200
Operating Frequency 50 Hertz (+/- 5%)
Package Width 580 mm
Package Length 900 mm
Package Height 680 mm
Invoice Description ABB Motor IE3, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Range IE3 Motors
Package Gross Weight 313 kg
Total GST Percentage 18.00
HSN Number 85015210
Country of origin India
All Offers
Seller Qty Price Landing Price
Sirus Electronet India Pvt. Ltd.
93.4% of 100
93.4% positive evaluations
₹126,271.80
Free delivery
    Classic Engineering Motions Private Limited
    100% of 100
    100% positive evaluations
    ₹128,481.56
    Free delivery
      Srii Shakthi Engineering
      ₹130,300.00
      Free delivery
        Download
        video link Click Here
        Product Catalog Click Here
        General Arrangement Drawing Click Here
        Installation Manual Click Here
        Technical Datasheet Click Here
        All Offers
        Seller Qty Price Landing Price
        Sirus Electronet India Pvt. Ltd.
        93.4% of 100
        93.4% positive evaluations
        ₹126,271.80
        Free delivery
          Classic Engineering Motions Private Limited
          100% of 100
          100% positive evaluations
          ₹128,481.56
          Free delivery
            Srii Shakthi Engineering
            ₹130,300.00
            Free delivery
              Write Your Own Review
              You're reviewing:ABB Motor IE3, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
              © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.