ABB IE2, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor
Product Id
3GBA252210-ADCIN
Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs.
Motor Poles | 4 |
---|---|
Output Power kW/ HP | 55 kW/ 75 HP |
Efficiency Class | IE2 |
Type | General Performance Three Phase Squirrel Cage TEFC Cast Iron Induction Motor |
Synchronous speed (rpm) | 1500 |
Rated Voltage (Volts) | 415 Volts (+/- 10%) |
Dimensions (LXWXH)in mm | 882 mm x 460 mm x 585 mm |
Winding | Copper |
Body Material/ Housing/ Casing | Cast Iron |
Standards | CE, IEC60034-1, Ref:IS12615:2018 |
Insulation Class | F |
Mounting | Foot Mounting (B3) |
Frame Size (mm) | 250 |
Operating Frequency | 50 Hertz (+/- 5%) |
Package Width | 695 mm |
Package Length | 1100 mm |
Package Height | 910 mm |
Invoice Description | ABB IE2, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor |
Product Range | IE2 Motors |
Package Gross Weight | 434 kg |
Total GST Percentage | 18.00 |
HSN Number | 85015210 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹162,545.00
Free delivery
|
|
||
|
₹187,425.00
+ ₹4,500.00 shipping
|
|
||
|
₹196,175.00
Free delivery
|
|
||
|
₹218,812.03
Free delivery
FREE SHIPPING
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
General Arrangement Drawing | Click Here |
Installation Manual | Click Here |
Technical Datasheet | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹162,545.00
Free delivery
|
|
||
|
₹187,425.00
+ ₹4,500.00 shipping
|
|
||
|
₹196,175.00
Free delivery
|
|
||
|
₹218,812.03
Free delivery
FREE SHIPPING
|
|
Write Your Own Review
We found other products you might like!