266HSH Gauge pressure transmitter, 4..20mA, HART, 0.4-40kPa, SS wetted parts and silicon oil filling
₹30,397.00
prices inclusive of GST
(Inclusive of 18.00% GST)
Product Id
3KIN100001L1002
266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%.
MRP (Indian Rupees) | 55018 |
---|---|
Total GST Percentage | 18.00 |
HSN Number | 9026 20 00 |
Package Gross Weight | 2.75 |
Product Range | Gauge Pressure Transmitter |
Invoice Description | 266HSH.F.S.B.A.7-.....LS.R1.B6..M5 |
Integral LCD (266HSH) | Integrated digital LCD display (LS) |
Mounting Bracket Shape / Material (266HSH) | For horizontal or vertical mounting on pipe and wall/CS (B6) |
Housing Material / Electrical Connection (266HSH) | Al alloy/1/2 in 14 NPT (A) |
Process Connection Material / Type (266HSH) | AISI 316L SS/1/2 in 14 NPT female (NACE) (B) |
Sensor Span Limits / Sensor Overpressure / Base Accuracy (266HSH) | 0.4 and 40 kPa/14 MPa/Base accuracy 0.06% (F) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹30,397.00
Free delivery
prices inclusive of GST
|
|
||
|
₹30,397.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹30,397.00
Free delivery
prices inclusive of GST
|
|
||
|
₹30,397.00
Free delivery
|
|
Write Your Own Review
We found other products you might like!