Measurement & Analytics

266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa,with external pushbutton, SS wetted parts and silicon oil filling

₹30,397.00
Sold and delivered by Proactive Technologies

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 30397.00
Product Id
3KIN100001L1003
266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%.
Technical Specification
MRP (Indian Rupees) 55018
Total GST Percentage 18.00
HSN Number 9026 20 00
Package Gross Weight 2.75
Product Range Gauge Pressure Transmitter
Invoice Description 266HSH.H.S.B.A.7-.....LS.R1.B6..M5
Integral LCD (266HSH) Integrated digital LCD display (LS)
Mounting Bracket Shape / Material (266HSH) For horizontal or vertical mounting on pipe and wall/CS (B6)
Output (266HSH) HART 4-20 mA-Standard functionality (7)
Housing Material / Electrical Connection (266HSH) Al alloy/1/2 in 14 NPT (A)
Process Connection Material / Type (266HSH) AISI 316L SS/1/2 in 14 NPT female (NACE) (B)
Diaphragm Material / Fill Fluid (266HSH) AISI 316L SS/Silicone oil (NACE) (S)
Sensor Span Limits / Sensor Overpressure / Base Accuracy (266HSH) 1.6 and 160 kPa/14MPa/Base accuracy 0.06% (H)
Full Operating Instruction Manual Language (266HSH) Instruction Manual in English (M5)
All Offers
Seller Qty Price Landing Price
₹30,397.00
Free delivery
    ₹30,397.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹30,397.00
      Free delivery
        ₹30,397.00
        Free delivery
          Write Your Own Review
          You're reviewing:266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa,with external pushbutton, SS wetted parts and silicon oil filling
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123