266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling

266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling

₹30,397.00
Sold and delivered by BHAVYAM ENGINEERING TECHNOLOGIES PVT. LTD.

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 30397.00
Product Id
3KIN100001L1007
266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with S type sensor which has sensor span limit of 160-16000kPa and has base accuracy of 0.075%.
Technical Specification
MRP (Indian Rupees) 55018
Total GST Percentage 18.00
HSN Number 9026 20 00
Package Gross Weight 2.75
Product Range Gauge Pressure Transmitter
Invoice Description 266HSH.S.S.B.A.7-.....LS.R1.B6..M5
Integral LCD (266HSH) Integrated digital LCD display (LS)
Mounting Bracket Shape / Material (266HSH) For horizontal or vertical mounting on pipe and wall/CS (B6)
Housing Material / Electrical Connection (266HSH) Al alloy/1/2 in 14 NPT (A)
Process Connection Material / Type (266HSH) AISI 316L SS/1/2 in 14 NPT female (NACE) (B)
Sensor Span Limits / Sensor Overpressure / Base Accuracy (266HSH) 160 and 16000 kPa/21MPa/Base accuracy 0.075% (S)
All Offers
Seller Qty Price Landing Price
₹30,397.00
Free delivery
    ₹30,397.00
    Free delivery
      ₹30,397.00
      Free delivery
        Download
        Product Catalog Click Here
        All Offers
        Seller Qty Price Landing Price
        ₹30,397.00
        Free delivery
          ₹30,397.00
          Free delivery
            ₹30,397.00
            Free delivery
              Write Your Own Review
              You're reviewing:266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling
              We found other products you might like!
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123