266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling

266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling

₹47,002.00
Sold and delivered by BHAVYAM ENGINEERING TECHNOLOGIES PVT. LTD.

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 47002.00
Product Id
3KIN100001L1008
266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 7 Mpa (1015 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with B type sensor which has sensor span limit of 0.2-4kPa and has base accuracy of 0.1%.
Technical Specification
MRP (Indian Rupees) 84035
Total GST Percentage 18.00
HSN Number 9026 20 00
Package Gross Weight 2.75
Product Range Differential Pressure Transmitter
Invoice Description 266DSH.B.S.H.B.3.A.7-..V1...LS.R1.B1..M5
Integral LCD (266 DSH) Integrated digital LCD display (LS)
External non intrusive Zero, Span and Write Protection push buttons (266 DSH) Transmitters with external pushbutton (R1)
Mounting Bracket Shape / Material (266 DSH) For pipe/wall mounting - Carbon steel (B1)
Output (266 DSH) HART 4-20 mA- Standard functionality (7)
Housing Material / Electrical Connection (266 DSH) Aluminium alloy (Barrel version) / 1/2 in. - 14 NPT (A)
Bolts Material / Gasket Material (266 DSH) AISI 316 SS/Viton (MWP=16 MPa) (NACE) (3)
Process Flanges and Adapters Material / Connection (266 DSH) AISI 316L SS/1/2 in 14 NPT female through adapter (NACE) (B)
Maximum Working Pressure (Static Pressure) (266 DSH) Standard Static (S)
Sensor Span Limits / Sensor Overpressure / Base Accuracy (266 DSH) 0.2 and 4 kPa/Base accuracy 0.1% (B)
All Offers
Seller Qty Price Landing Price
₹47,002.00
Free delivery
    ₹47,002.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹47,002.00
      Free delivery
        ₹47,002.00
        Free delivery
          Write Your Own Review
          You're reviewing:266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123