266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling

266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling

₹38,270.00
Sold and delivered by BHAVYAM ENGINEERING TECHNOLOGIES PVT. LTD.

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 38270.00
Product Id
3KIN100001L1013
266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%.
Technical Specification
MRP (Indian Rupees) 69271
Total GST Percentage 18.00
HSN Number 9026 20 00
Package Gross Weight 2.75
Product Range Differential Pressure Transmitter
Invoice Description 266DSH.P.S.S.B.2.A.7-..V1...LS.R1.B1..M5
Integral LCD (266 DSH) Integrated digital LCD display (LS)
External non intrusive Zero, Span and Write Protection push buttons (266 DSH) Transmitters with external pushbutton (R1)
Mounting Bracket Shape / Material (266 DSH) For pipe/wall mounting - Carbon steel (B1)
Output (266 DSH) HART 4-20 mA- Standard functionality (7)
Housing Material / Electrical Connection (266 DSH) Aluminium alloy (Barrel version) / 1/2 in. - 14 NPT (A)
Bolts Material / Gasket Material (266 DSH) AISI 316 SS/PTFE (2)
Process Flanges and Adapters Material / Connection (266 DSH) AISI 316L SS/1/2 in 14 NPT female through adapter (NACE) (B)
Maximum Working Pressure (Static Pressure) (266 DSH) Standard Static (S)
Sensor Span Limits / Sensor Overpressure / Base Accuracy (266 DSH) 24 and 2400 kPa/Base accuracy 0.06% (P)
All Offers
Seller Qty Price Landing Price
₹38,270.00
Free delivery
    ₹38,270.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹38,270.00
      Free delivery
        ₹38,270.00
        Free delivery
          Write Your Own Review
          You're reviewing:266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123