TTH200 Head-mount Temperature Transmitter, 4-20 mA, HART, 1 Sensor input, 2-wire and highly configurable

TTH200 Head-mount Temperature Transmitter, 4-20 mA, HART, 1 Sensor input, 2-wire and highly configurable

₹8,622.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1014
The TTH200 Head-mount temperature transmitter in proven two-wire technology comes with 4-20 mA output and HART protocol, suitable for all standard requirements. One sensor input supports resistance thermometer, thermocouples, resistance and voltage measurements. The device is highly configurable.
Technical Specification
Total GST Percentage 18.00
HSN Number 9025 19 90
Package Gross Weight 0.1
Product Range Temperature Transmitter
Invoice Description TTH200.Y0.H.BS-.......M5
All Offers
Seller Qty Price Landing Price
₹8,622.00
Free delivery
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹8,622.00
    Free delivery
      Write Your Own Review
      You're reviewing:TTH200 Head-mount Temperature Transmitter, 4-20 mA, HART, 1 Sensor input, 2-wire and highly configurable
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123