TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback

TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback

₹72,670.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 72670.00
Product Id
3KIN100001L1026
The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback.
Technical Specification
MRP (Indian Rupees) 138102
Total GST Percentage 18.00
HSN Number 9032 89 90
Package Gross Weight 2.4
Product Range Smart (Digital) Positioner
Invoice Description V18345.10.2.0.2.2.1.00.P-M5
Design (Varnish / Coding) Protection Class IP 66 / NEMA 4X (P)
Optional Mechanical Kit for Digital Position Feedback Without (00)
Option Modules for Analog or Digital Position Feedback Plug-in module for analog position feedback; signal range 4-20 mA; 2 wire (1)
Connections Cable:Thread 1/2-14 NPT; air pipe: Thread 1/4-18 NPT (2)
Output / Safe Position (in case of an electrical power failure) Single acting; fail freeze (2)
Explosion Protection Without (0)
Input / Communication Port Input 4-20 mA; 2 wire; with connector plug for LKS adapter and FSK module for HART communication (2)
Case / Mounting Al Case; varnished; for mounting to linear actuators acc. DIN/IEC 534/NAMUR (10)
Type of Positioner TZIDC Electro-Pneumatic Positioner
Documentation Language English (M5)
All Offers
Seller Qty Price Landing Price
₹72,670.00
Free delivery
    ₹72,670.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹72,670.00
      Free delivery
        ₹72,670.00
        Free delivery
          Write Your Own Review
          You're reviewing:TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123