TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
Product Id
3KIN100001L1030
The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback.
MRP (Indian Rupees) | 151693 |
---|---|
Total GST Percentage | 18.00 |
HSN Number | 9032 89 90 |
Package Gross Weight | 2.4 |
Product Range | Smart (Digital) Positioner |
Invoice Description | V18345.10.2.0.5.2.1.00.P-M5 |
Design (Varnish / Coding) | Protection Class IP 66 / NEMA 4X (P) |
Optional Mechanical Kit for Digital Position Feedback | Without (00) |
Option Modules for Analog or Digital Position Feedback | Plug-in module for analog position feedback; signal range 4-20 mA; 2 wire (1) |
Connections | Cable:Thread 1/2-14 NPT; air pipe: Thread 1/4-18 NPT (2) |
Output / Safe Position (in case of an electrical power failure) | Double acting; fail freeze (5) |
Explosion Protection | Without (0) |
Input / Communication Port | Input 4-20 mA; 2 wire; with connector plug for LKS adapter and FSK module for HART communication (2) |
Case / Mounting | Al Case; varnished; for mounting to linear actuators acc. DIN/IEC 534/NAMUR (10) |
Type of Positioner | TZIDC Electro-Pneumatic Positioner |
Documentation Language | English (M5) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹79,822.00
Free delivery
|
|
||
|
₹79,822.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹79,822.00
Free delivery
|
|
||
|
₹79,822.00
Free delivery
|
|
Write Your Own Review
We found other products you might like!