FEP631, Process Master, Electromagnetic Flowmeter 25mm dia

FEP631, Process Master, Electromagnetic Flowmeter 25mm dia

₹58,092.00
prices inclusive of GST
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 58092.00
Product Id
3KIN100001L1031
FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application.
Technical Specification
MRP (Indian Rupees) 108982
Total GST Percentage 18.00
HSN Number 9026 1010
Package Gross Weight 13.5
Product Range ElectroMagnetic Flowmeter
Invoice Description FEP631.Y0.S2.0025.A1.T1.B.1.D.2.A.70.A.2.G0.A-.......M5......RCD....TV3
Documentation Language English (M5)
Calibration Type 0.4 % Factory Calibration (RCD)
Number of Testpoints 3 Points (TV3)
Explosion Protection Certification Without (Y0)
Housing Type / Housing Material / Cable Glands Single compartment/Aluminium/NPT 1/2 in. (S2)
Meter Size DN 25 (1 in.) (0025)
Process Connection Type B16.47 series B > DN 600 (A1)
Liner Material PTFE (T1)
Process Connection Material Carbon steel (B)
Electrode Design Standard (1)
Measuring Electrodes Material Alloy C-4 (2.4610) (D)
Grounding Electrode / Full Pipe Detection Grounding electrode/No full pipe detection (2)
Grounding Accessories Without (A)
Protection Class Transmitter / Protection Class Sensor IP 67 / IP 67 (70)
Power Supply 100-230V AC; 50 Hz (A)
Display Display with Keypad (2)
Outputs 1 Current output (active or passive); 2 Digitial Outputs (passive); HART (G0)
Design Level Design Level A (A)
Type of Flow meter ProcessMaster FEP631 (integral)
All Offers
Seller Qty Price Landing Price
₹58,092.00
Free delivery
prices inclusive of GST
    ₹58,092.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹58,092.00
      Free delivery
      prices inclusive of GST
        ₹58,092.00
        Free delivery
          Write Your Own Review
          You're reviewing:FEP631, Process Master, Electromagnetic Flowmeter 25mm dia
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123