FEP631, Process Master, Electromagnetic Flowmeter 50mm dia

FEP631, Process Master, Electromagnetic Flowmeter 50mm dia

₹61,144.00
prices inclusive of GST
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1032
FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application.
Technical Specification
MRP (Indian Rupees) 114709
Total GST Percentage 18.00
HSN Number 9026 1010
Package Gross Weight 21
Product Range ElectroMagnetic Flowmeter
Invoice Description FEP631.Y0.S2.0050.A1.T1.B.1.D.2.A.70.A.2.G0.A-.......M5......RCD....TV3
Documentation Language English (M5)
Calibration Type 0.4 % Factory Calibration (RCD)
Number of Testpoints 3 Points (TV3)
Explosion Protection Certification Without (Y0)
Housing Type / Housing Material / Cable Glands Single compartment/Aluminium/NPT 1/2 in. (S2)
Meter Size DN 50 (2 in.) (0050)
Process Connection Type B16.47 series B > DN 600 (A1)
Liner Material PTFE (T1)
Process Connection Material Carbon steel (B)
Electrode Design Standard (1)
Measuring Electrodes Material Alloy C-4 (2.4610) (D)
Grounding Electrode / Full Pipe Detection Grounding electrode/No full pipe detection (2)
Grounding Accessories Without (A)
Protection Class Transmitter / Protection Class Sensor IP 67 / IP 67 (70)
Power Supply 100-230V AC; 50 Hz (A)
Display Display with Keypad (2)
Outputs 1 Current output (active or passive); 2 Digitial Outputs (passive); HART (G0)
Design Level Design Level A (A)
Type of Flow meter ProcessMaster FEP631 (integral)
All Offers
Seller Qty Price Landing Price
₹61,144.00
Free delivery
prices inclusive of GST
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹61,144.00
    Free delivery
    prices inclusive of GST
      Write Your Own Review
      You're reviewing:FEP631, Process Master, Electromagnetic Flowmeter 50mm dia
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123