Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

ControlMaster CM15 Process Indicator, NEMA4X, Color LCD Display & Flow Totalizer, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality

ControlMaster CM15 Process Indicator, NEMA4X, Color LCD Display & Flow Totalizer, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality

₹28,347.00
prices inclusive of GST valid upto 05.04.2021
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 28347.00
Product Id
3KIN100001L1037
The ControlMaster CM15 is a feature-packed, 1/8 DIN, universal process indicator. A crystal-clear, full-color, TFT display shows operators exactly the information they need to know and provides operation and configuration menus in full text making the CM15 intuitive to use and very quick to install and commission. A flow totalizer that can simultaneously displayed alongside the instantaneous flow rate make the CM15 ideal for flow monitoring applications.
Technical Specification
MRP (Indian Rupees) 66556
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 0.6
Product Range Indicator
Invoice Description CM15/000S0E0/STD-M5
Configuration (CM) Standard (STD)
Special features None (0)
Language (CM) English (E)
Power supply (CM) 100 to 240 V AC (0)
Approval (CM) Standard CE (S)
Communications (CM) None (0)
Template / Functionality level Base (0)
I/O build 2 analog I/P;1 analog O/P and 1 relay (0)
Printed instruction manual (CM) English (M5)
All Offers
Seller Qty Price Landing Price
₹28,347.00
Free delivery
prices inclusive of GST valid upto 05.04.2021
    ₹28,347.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹28,347.00
      Free delivery
      prices inclusive of GST valid upto 05.04.2021
        ₹28,347.00
        Free delivery
          Write Your Own Review
          You're reviewing:ControlMaster CM15 Process Indicator, NEMA4X, Color LCD Display & Flow Totalizer, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123