ControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality

ControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality

₹29,490.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 29490.00
Product Id
3KIN100001L1038
The ControlMaster CM10 is a flexible, 1/8 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output control make the CM10 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced autotune functionality
Technical Specification
MRP (Indian Rupees) 73656
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 0.6
Product Range Controller
Invoice Description CM10/000S0E0/STD-M5
Configuration (CM) Standard (STD)
Special features None (0)
Language (CM) English (E)
Power supply (CM) 100 to 240 V AC (0)
Approval (CM) Standard CE (S)
Communications (CM) None (0)
Template / Functionality level Base (0)
I/O build 2 analog I/P;1 analog O/P and 1 relay (0)
Printed instruction manual (CM) English (M5)
All Offers
Seller Qty Price Landing Price
₹29,490.00
Free delivery
    ₹29,490.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹29,490.00
      Free delivery
        ₹29,490.00
        Free delivery
          Write Your Own Review
          You're reviewing:ControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123