ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.

ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.

₹32,412.00
prices inclusive of GST valid upto 05.04.2021
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 32412.00
Product Id
3KIN100001L1039
The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality
Technical Specification
MRP (Indian Rupees) 84527
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 1
Product Range Controller
Invoice Description CM30/000S0E0/STD-M5
Configuration (CM) Standard (STD)
Special features None (0)
Language (CM) English (E)
Power supply (CM) 100 to 240 V AC (0)
Approval (CM) Standard CE (S)
Communications (CM) None (0)
Template / Functionality level Base (0)
I/O build 2 analog I/P;1 analog O/P and 1 relay (0)
Printed instruction manual (CM) English (M5)
All Offers
Seller Qty Price Landing Price
₹32,412.00
Free delivery
prices inclusive of GST valid upto 05.04.2021
    ₹32,412.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹32,412.00
      Free delivery
      prices inclusive of GST valid upto 05.04.2021
        ₹32,412.00
        Free delivery
          Write Your Own Review
          You're reviewing:ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123