ControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.

ControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.

₹43,304.00
Sold and delivered by BHAVYAM ENGINEERING TECHNOLOGIES PVT. LTD.

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1040
The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality
Technical Specification
MRP (Indian Rupees) 114255
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 1
Product Range Controller
Invoice Description CM30/1S0S0E0/STD-M5
Configuration (CM) Standard (STD)
Special features None (0)
Language (CM) English (E)
Power supply (CM) 100 to 240 V AC (0)
Approval (CM) Standard CE (S)
Communications (CM) None (0)
Template / Functionality level Standard (S)
I/O build 2 analog I/P; 1 analog O/P and 2 relays (1)
Printed instruction manual (CM) English (M5)
All Offers
Seller Qty Price Landing Price
₹43,304.00
Free delivery
    Download
    video link Click Here
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹43,304.00
    Free delivery
      Write Your Own Review
      You're reviewing:ControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123