ControlMaster CM50 1/2 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output, 2 digital I/O and 2 relays, Standard Functionality
₹44,204.00
prices inclusive of GST
(Inclusive of 18.00% GST)
Product Id
3KIN100001L1041
The ControlMaster CM50 is a flexible, 3x6 universal PID process controller.
Detailed process information is presented clearly on the CM50’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM50 suitable for a wide range of process applications.
Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM50 can be commissioned rapidly and then tuned via the advanced autotune functionality
MRP (Indian Rupees) | 148732 |
---|---|
Total GST Percentage | 18.00 |
HSN Number | 9031 80 00 |
Package Gross Weight | 1 |
Product Range | Controller |
Invoice Description | CM50/0S0S0E0/STD-M5 |
Configuration (CM) | Standard (STD) |
Special features | None (0) |
Language (CM) | English (E) |
Power supply (CM) | 100 to 240 V AC (0) |
Approval (CM) | Standard CE (S) |
Communications (CM) | None (0) |
Template / Functionality level | Standard (S) |
I/O build | 2 analog I/P;1 analog O/P and 1 relay (0) |
Printed instruction manual (CM) | English (M5) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,204.00
Free delivery
prices inclusive of GST
|
|
||
|
₹44,204.00
Free delivery
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,204.00
Free delivery
prices inclusive of GST
|
|
||
|
₹44,204.00
Free delivery
|
|
Write Your Own Review
We found other products you might like!