SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable

SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable

₹85,626.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 85626.00
Product Id
3KIN100001L1043
The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L
Technical Specification
MRP (Indian Rupees) 263619
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 2
Product Range Recorder
Invoice Description SM503FC/B000010E/STD-M5
Printed instruction manual (SM50) English (M5)
Special features (SM50) Standard (STD)
Type of recorder Field mountable paperless recorder SM50
Channels Three analog/digital I/P (3)
Mounting Field/Panel (F)
Display Type Color (C)
Electrical Code Standard (B)
Software Options None (0)
Communications (SM50) None (0)
Optional Output Module None (0)
Power Supply 100 to 240 V AC (0)
Gland Entry Type 4 x standard (1/2 in. NPT) (1)
Door Lock None (0)
Language (SM50) English (E)
All Offers
Seller Qty Price Landing Price
₹85,626.00
Free delivery
    ₹85,626.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹85,626.00
      Free delivery
        ₹85,626.00
        Free delivery
          Write Your Own Review
          You're reviewing:SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123