SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable, totalizer and Ethernet
Product Id
3KIN100001L1044
The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card.
All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L
MRP (Indian Rupees) | 321679 |
---|---|
Total GST Percentage | 18.00 |
HSN Number | 9031 80 00 |
Package Gross Weight | 2 |
Product Range | Recorder |
Invoice Description | SM503FC/B2E0020E/STD-M5 |
Printed instruction manual (SM50) | English (M5) |
Special features (SM50) | Standard (STD) |
Type of recorder | Field mountable paperless recorder SM50 |
Channels | Three analog/digital I/P (3) |
Mounting | Field/Panel (F) |
Display Type | Color (C) |
Electrical Code | Standard (B) |
Software Options | Totalizers (2) |
Communications (SM50) | Ethernet 10BaseT (E) |
Optional Output Module | None (0) |
Power Supply | 100 to 240 V AC (0) |
Gland Entry Type | 3 x standard (1/2 in. NPT) and 1 x Ethernet (2) |
Door Lock | None (0) |
Language (SM50) | English (E) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹104,306.00
Free delivery
|
|
||
|
₹104,306.00
Free delivery
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹104,306.00
Free delivery
|
|
||
|
₹104,306.00
Free delivery
|
|
Write Your Own Review
We found other products you might like!