RVG200 Paperless Recorder, 12 Input, Touchscreen, NEMA4X & Ethernet

RVG200 Paperless Recorder, 12 Input, Touchscreen, NEMA4X & Ethernet

₹123,362.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 123362.00
Product Id
3KIN100001L1046
The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L
Technical Specification
MRP (Indian Rupees) 381456
Total GST Percentage 18.00
HSN Number 9031 80 00
Package Gross Weight 2
Product Range Recorder
Invoice Description RVG200A6A6Y0Y0A0A1A1A5Y-M5
Expansion 1 None (0)
Internal memory size 256MB (A)
Option module D Not fitted (Y0)
Option module C Not fitted (Y0)
Option module B 6 analog inputs (A6)
Communications (RVG200) Ethernet (A)
Approvals (RVG200) Standard (1)
Configuration Standard (A)
Branding ABB standard (1)
Archive media Standard grade SD card (A)
Option module A 6 analog inputs (A6)
Type of recorder ScreenMaster RVG200 paperless recorder
Printed instruction manual (RVG200) English (M5)
All Offers
Seller Qty Price Landing Price
₹123,362.00
Free delivery
    ₹123,362.00
    Free delivery
      Download
      video link Click Here
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹123,362.00
      Free delivery
        ₹123,362.00
        Free delivery
          Write Your Own Review
          You're reviewing:RVG200 Paperless Recorder, 12 Input, Touchscreen, NEMA4X & Ethernet
          We found other products you might like!
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123