Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

LST200 Ultrasonic transmitter, 4-20mA, 8m, LCD with push button, poly carbonate anti-condensation sensor enclosure

LST200 Ultrasonic transmitter, 4-20mA, 8m, LCD with push button, poly carbonate anti-condensation sensor enclosure

₹34,620.00
prices inclusive of GST valid upto 05.04.2021
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1112
LST200 Ultrasonic level transmitter offers a simple, smart and reliable level measurement solution. This is a general purpose model with 8 meter measuring range and loop powered supply (4-20mA O/P Signal). LST200 is best suited in water and wastewater treatment applications, a product that offers simple commissioning, reliable operation, fast delivery and easy maintenance offers tremendous customer value.
Technical Specification
MRP (Indian Rupees) 71994
Total GST Percentage 18.00
HSN Number 9026200
Package Gross Weight 0.6
Product Range Ultrasonic transmitter
Invoice Description LST200.Y0.S08.M2.P3.L1.A4.CE.LB.M5
Type of level transmiter LST200 ultrasonic level transmitter
HMI (LST200) LCD with backlight (LB)
Sensor Type and Range 8 m (S08)
Process Conn. Type Length 35 mm (M2)
Housing Material / Cable Glands Polycarbonate/ M20 x 1.5 threaded bore for cable gland (P3)
Power Supply Loop powered (L1)
O/P Signal 4 to 20 mA analog (A4)
Certificates Calibration report (CE)
Documentation Language English (M5)
Exp. Prot. Cert. General Purpose (Y0)
All Offers
Seller Qty Price Landing Price
₹34,620.00
Free delivery
prices inclusive of GST valid upto 05.04.2021
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹34,620.00
    Free delivery
    prices inclusive of GST valid upto 05.04.2021
      Write Your Own Review
      You're reviewing:LST200 Ultrasonic transmitter, 4-20mA, 8m, LCD with push button, poly carbonate anti-condensation sensor enclosure
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123