Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 0.2-1kg/cm2, Direct Action

I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 0.2-1kg/cm2, Direct Action

₹11,800.00
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 11800.00
Product Id
3KIN100001L1115
The I-P signal converter converts standard electrical signals, e.g. 4 to 20 mA to 0.2 to 1 bar ( 3 to 15 psi, 0.2 to 1.0 kg/cm2 ). It is therefore a connecting link between electrical/electronic and pneumatic systems. The converter can be subjected to loads up to 10 g with less than 1% effect on function. The housing units are available in a variety of models to meet your installation requirements. For potentially explosive conditions, units that offer intrinsically safe operation or pressure-resistant encapsulation are available with international approval certificates for use worldwide. Various ranges can be supplied on the input side and the output side for signal conversion. The device requires only compressed air 1.4 bar (20 psi) for the power supply.
Technical Specification
MRP (Indian Rupees) 71222
Total GST Percentage 18.00
HSN Number 9026200
Package Gross Weight 0.3
Product Range I/P converter
Invoice Description V18311H.1.8.2.9.10.1
Exp. Prot. Without Exp. Prot. (1)
Type of I/P Converter TEIP11-PS I/P Converter signal converter for standard signals
I/P Signal I/P signal 4 to 20 mA (2)
O/P Signal Other O/P signal (0)
Characteristic Direct action (10)
Ambient Temperature –40 to 85 °C (1)
Design Field housing Alu IP 65 (8)
All Offers
Seller Qty Price Landing Price
₹11,800.00
Free delivery
    ₹12,980.00
    Free delivery
      Download
      Product Catalog Click Here
      All Offers
      Seller Qty Price Landing Price
      ₹11,800.00
      Free delivery
        ₹12,980.00
        Free delivery
          Write Your Own Review
          You're reviewing:I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 0.2-1kg/cm2, Direct Action
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123