Measurement & Analytics

LST300 Ultrasonic level transmitter, General purpose, 4-20mA, HART, 6m, PVDF sensor

₹51,920.00
prices inclusive of GST
Sold and delivered by MAARS TECHNOLOGIES

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1153
LST300 features high temperature range (-40 to 85 °C), corrosion resistant design, metal housing, intrinsic safety, advanced diagnostics, false echo filtering and even real time on-screen graphic echo view. LST300 is loop powered with HART, accuracy of ±2 mm of full span, Beam angle as low as 5°, IP66/67/68 and NEMA 4X (can submerge to 2 m depth for 24 hours).
Technical Specification
MRP (Indian Rupees) 134516
Total GST Percentage 18.00
HSN Number 9026200
Package Gross Weight 2
Product Range Ultrasonic transmitter
Invoice Description LST300.Y0.C06.U5.B1.L1.H1.CE.L7.M5.TC1
Type of level transmiter LST300 Compact Ultrasonic Level Transmitter
Sensor Type and Range Corrosion resistant transducer range 6 m (approx. 20 ft) (C06)
Process Conn. Type 1.5 in Universal thread (NPT & BSP compatible) (U5)
Housing Material / Cable Glands Alu / 2 pcs. 127 mm (0.5 in). NPT threads; 2 x plugs mounted and 1 x cable gland included (B1)
Power Supply Loop powered (L1)
O/P Signal HART digital communication and 4 to 20 mA (H1)
Certificates Calibration report (CE)
Integrated Digital Disp (LCD) (LST300) With Push Buttons and Disp and Glass Cover (L7)
Documentation Language English (M5)
Device Identification Plate (LST300) Stainless steel plate with TAG no. (TC1)
Exp. Prot. Cert. General Purpose (Y0)
All Offers
Seller Qty Price Landing Price
₹51,920.00
Free delivery
prices inclusive of GST
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹51,920.00
    Free delivery
    prices inclusive of GST
      Write Your Own Review
      You're reviewing:LST300 Ultrasonic level transmitter, General purpose, 4-20mA, HART, 6m, PVDF sensor
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123