Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

TTF200, Field mounted universal smart Temperature Transmitter, single-compartment housing (alu) / with LCD-display, 4-20 mA output-HART protocol and without Ex. Proof.

TTF200, Field mounted universal smart Temperature Transmitter, single-compartment housing (alu) / with LCD-display, 4-20 mA output-HART protocol and without Ex. Proof.

₹19,500.00
Sold and delivered by Proactive Technologies

(Inclusive of 18.00% GST)

- +
Product Id
3KIN100001L1185
The field-mount temperature transmitter TTF200 is provided for all HART standard applications in temperature measurement with one sensor. The transmitter supports the same functionality as the TTF300, but without sensor redundancy and sensor drift monitoring. It can be configured with ABB-tools such as DAT200 (Asset Vision Basic) via DTM, Handheld via EDD, FIM (Field Information Manager) or any standard tool using FDI-/FDT-Technology. This model comes with Single-compartment housing (alu) / With LCD-display, 4-20 mA output-HART protocol and it is without Exolosion Proof.
Technical Specification
MRP (Indian Rupees) 105056
Total GST Percentage 18.00
HSN Number 902600000
Package Gross Weight 3
Product Range Temperature Transmitter
Invoice Description TTF200.Y0.E.2.H.BS.K2
Type of Temperature transmitter Field mounted Universal Smart Temp. Transmitter with local LCD display (TTF200)
Explosion Protection Without explosion protection (Y0)
Housing / Display Single-compartment housing (alu) / With LCD-display (E)
Cable Entry Thread 2 x 1/2 in. NPT (2)
Communication Protocol HART programmable output signal 4-20 mA (H)
Configuration Standard configuration (BS)
Mounting Bracket Wall mounting / 2 in. pipe mounting bracket (SS) (K2)
All Offers
Seller Qty Price Landing Price
₹19,500.00
Free delivery
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    ₹19,500.00
    Free delivery
      Write Your Own Review
      You're reviewing:TTF200, Field mounted universal smart Temperature Transmitter, single-compartment housing (alu) / with LCD-display, 4-20 mA output-HART protocol and without Ex. Proof.
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123