UPS
UPS PowerValue 11T 2 kVA S IN
Product Id
4NWP100191R0005
UPS PowerValue 11T 2 kVA S India, with external battery provision
More about UPS PowerValue 11T 2 kVA S IN
| MRP (Indian Rupees) | 48000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 1kVA - 3kVA |
| UPS Type Electrification | Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Tower |
| Package Gross Weight | 6.8 Kg |
| Package Height | 238 mm |
| Package Length | 400 mm |
| Package Width | 145 mm |
| Invoice Description | UPS PowerValue 11T 2 kVA S IN |
| Extended Product Type | UPS PowerValue 11T 2 kVA S IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


