630A 4P MDO EK2-LSIG (With Current Display) - Draw Out Type
Out of stock
(Inclusive of 18.00% GST)
Product Id
630A_4P_MDO_LSIG_WITH DISPLAY
FA1C 630 4P MDO EK2-LSIG
More about 630A 4P MDO EK2-LSIG (With Current Display) - Draw Out Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 4P |
Rated Current (In) | 630A |
Release | LSIG (With Display) |
Number Of Poles | 4 |
Package Width | 405mm + 405mm |
Package Length | 380mm + 380mm |
Package Height | 425mm + 425mm |
Invoice Description | FA1C 630 4P MDO EK2-LSIG |
Product Range | Formula Air |
Package Gross Weight | 20kgs + 18kgs |
Extended Product Type | FA1C 630 4P MDO EK2-LSIG |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Write Your Own Review