Drives
DC CAPACITOR / ELECTROLYTIC CAPACITOR B43586-S9418-Q3
Product Id
64410512
DC CAPACITOR / ELECTROLYTIC CAPACITOR B43586-S9418-Q3
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
MRP (Indian Rupees) | 30185 |
---|---|
Spare Type | Capacitor |
Compatible Drive Family | ACS800-04, ACS850-04 |
Compatible Frame Sizes | ACS800-04-3 FOR R8 , ACS800-04-5 FOR R8 , ACS850-04-5 FOR G |
Package Gross Weight | 0.86Â kg |
Product Range | Drive Spares |
Invoice Description | DC CAPACITOR / ELECTROLYTIC CAPACITOR B43586-S9418-Q3 |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85322200 |
Country of origin | Hungary (HU) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,200.00
Free delivery
FREE SHIPPING
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,200.00
Free delivery
FREE SHIPPING
|
|
Write Your Own Review