CM150DY-24A#300G 1 PCS; IGBT KIT
Product Id
64605852
CM150DY-24A#300G 1 PCS; IGBT KIT
More about CM150DY-24A#300G 1 PCS; IGBT KIT
MRP (Indian Rupees) | 89556 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS800-01 |
Compatible Frame Sizes | ACS800-01 |
Kit Contents | 1200V, 180A,IGBT-MODULE |
Package Gross Weight | 0.36 kg |
Product Range | Drive Spares |
Invoice Description | IGBT-MODULE CM150DY-24A#300G 1 |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8541 29 00 |
Country of origin | Japan (JP) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹67,108.77
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹67,108.77
Free delivery
|
|
Write Your Own Review