Drives
CONTROL UNIT / RDCU-02C
₹325,900.00
+ ₹100.00 shipping
(Inclusive of 18.00% GST)
Product Id
64607901
CONTROL UNIT / RDCU-02C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about CONTROL UNIT / RDCU-02C
MRP (Indian Rupees) | 552821 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 R8i 690 V |
Package Gross Weight | 0.6 kg |
Product Range | Drive Spares |
Invoice Description | CONTROL UNIT / RDCU-02C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹325,900.00
+ ₹100.00 shipping
|
|
||
|
₹335,470.00 ₹364,640.00
Free delivery
|
|
||
|
₹377,000.00
Free delivery
FREE SHIPPING
|
|
||
|
₹439,570.00
Free delivery
|
|
||
|
₹442,260.00 ₹552,821.31
Free delivery
Free Shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹325,900.00
+ ₹100.00 shipping
|
|
||
|
₹335,470.00 ₹364,640.00
Free delivery
|
|
||
|
₹377,000.00
Free delivery
FREE SHIPPING
|
|
||
|
₹439,570.00
Free delivery
|
|
||
|
₹442,260.00 ₹552,821.31
Free delivery
Free Shipping
|
|
Write Your Own Review